JAJSJE8A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
The TPS2583xA-Q1 device integrates client mode as shown in Figure 10-30. Both the buck converter and the external MOSFET power switch are OFF and only the data analog switch is ON. This mode can be used by automotive USB system manufacturers and OEMs for factory-only software programming via the USB port.
Figure 10-30 Client-Mode Equivalent CircuitIf the TPS2583xA-Q1 configured in Client mode during start up, the data line switches are always on regardless the voltage on VBUS and DP/DM pin.
Figure 10-31 TPS2583xA-Q1 Startup Behavior Under
Client Mode