JAJSJH6F August 2020 – June 2024 TLV3604 , TLV3605 , TLV3607
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Supply Voltage: VCCI – VEE | 2.4 | 5.5 | V | |
| Output Supply Voltage: VCCO – VEE | 2.4 | 5.5 | V | |
| Input Voltage Range (IN+, IN–) | VEE – 0.3 | VCCI + 0.3 | V | |
| Shutdown Enable (SHDN) | VEE – 0.3 | VCCO + 0.3 | V | |
| Latch and Hysteresis Control (LE/HYS) | VEE – 0.3 | VCCO + 0.3 | V | |
| Ambient temperature, TA | –40 | 125 | °C | |