JAJSJS8B October   2020  – July 2024 BQ25618E , BQ25619E

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 概要 (続き)
  6. 5 Device Comparison Table
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power-On-Reset (POR)
      2. 8.3.2 Device Power Up From Battery Without Input Source
      3. 8.3.3 Power Up From Input Source
        1. 8.3.3.1 Power Up REGN LDO
        2. 8.3.3.2 Poor Source Qualification
        3. 8.3.3.3 Input Source Type Detection (IINDPM Threshold)
          1. 8.3.3.3.1 PSEL Pins Sets Input Current Limit
        4. 8.3.3.4 Input Voltage Limit Threshold Setting (VINDPM Threshold)
        5. 8.3.3.5 Power Up Converter in Buck Mode
        6. 8.3.3.6 HIZ Mode with Adapter Present
      4. 8.3.4 Power Path Management
        1. 8.3.4.1 Narrow Voltage DC (NVDC) Architecture
        2. 8.3.4.2 Dynamic Power Management
        3. 8.3.4.3 Supplement Mode
      5. 8.3.5 Battery Charging Management
        1. 8.3.5.1 Autonomous Charging Cycle
        2. 8.3.5.2 Battery Charging Profile
        3. 8.3.5.3 Charging Termination
        4. 8.3.5.4 Thermistor Qualification
          1. 8.3.5.4.1 JEITA Guideline Compliance During Charging Mode
        5. 8.3.5.5 Charging Safety Timer
      6. 8.3.6 Ship Mode and QON Pin
        1. 8.3.6.1 BATFET Disable (Enter Ship Mode)
        2. 8.3.6.2 BATFET Enable (Exit Ship Mode)
        3. 8.3.6.3 BATFET Full System Reset
      7. 8.3.7 Status Outputs ( STAT, INT , PG )
        1. 8.3.7.1 Power Good Indicator (PG_STAT Bit; BQ25619E only)
        2. 8.3.7.2 Charging Status Indicator (STAT)
        3. 8.3.7.3 Interrupt to Host ( INT)
      8. 8.3.8 Protections
        1. 8.3.8.1 Voltage and Current Monitoring in Buck Mode
          1. 8.3.8.1.1 Input Overvoltage Protection (ACOV)
          2. 8.3.8.1.2 System Overvoltage Protection (SYSOVP)
        2. 8.3.8.2 Thermal Regulation and Thermal Shutdown
          1. 8.3.8.2.1 Thermal Protection in Buck Mode
        3. 8.3.8.3 Battery Protection
          1. 8.3.8.3.1 Battery Overvoltage Protection (BATOVP)
          2. 8.3.8.3.2 Battery Overdischarge Protection
          3. 8.3.8.3.3 System Overcurrent Protection
      9. 8.3.9 Serial Interface
        1. 8.3.9.1 Data Validity
        2. 8.3.9.2 START and STOP Conditions
        3. 8.3.9.3 Byte Format
        4. 8.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 8.3.9.5 Slave Address and Data Direction Bit
        6. 8.3.9.6 Single Read and Write
        7. 8.3.9.7 Multi-Read and Multi-Write
    4. 8.4 Device Functional Modes
      1. 8.4.1 Host Mode and Default Mode
    5. 8.5 Register Maps
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input Capacitor and Resistor
        3. 9.2.2.3 Output Capacitor
      3. 9.2.3 Application Curves
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 サード・パーティ製品に関する免責事項
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 サポート・リソース
    5. 12.5 Trademarks
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 用語集
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions


BQ25618E BQ25619E BQ25618E YFF Package30-Pin WCSPTop View

Figure 6-1 BQ25618E YFF Package30-Pin WCSPTop View
BQ25618E BQ25619E BQ25619E RTW Package24-Pin WQFNTop View Figure 6-2 BQ25619E RTW Package24-Pin WQFNTop View
Table 6-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME BQ25618E NO. BQ25619E NO.
BAT C1, D1, E1, F1 13, 14 P Battery connection point to the positive terminal of the battery pack. The internal current sensing resistor is connected between SYS and BAT. Connect a 10 µF closely to the BAT pin.
BATSNS F3 10 AIO Battery voltage sensing pin for charge voltage regulation. In order to minimize the parasitic trace resistance during charging, BATSNS pin is connected to the positive terminal of battery pack as close as possible.
BTST C3 21 P PWM high side driver positive supply. Internally, the BTST is connected to the cathode of the boot-strap diode. Connect the 0.047-μF bootstrap capacitor from SW to BTST.
CE E3 9 DI Charge enable pin. When this pin is driven LOW, battery charging is enabled.
GND A1, B1 17, 18 P Ground
INT F4 7 DO Open-drain interrupt output. Connect the INT to a logic rail through a 10-kΩ resistor. The INT pin sends an active low, 256-µs pulse to the host to report charger device status and fault.
NC B5, D5 8 — Not connected. Leave this pin floating.
PMID A3, B3 23 DO Connected to the drain of the reverse-blocking MOSFET (RBFET) and the drain of HSFET. Consider the total input capacitance, put 1 μF on VBUS to GND, and the rest capacitance on PMID to GND (typical 2x4.7 μF plus 1 nF).
PG N/A 3 DO Open drain active low power good indicator. Connect to the pull up rail through 10-kΩ resistor. LOW indicates a good input source if the input voltage is between UVLO and ACOV, above SLEEP mode threshold, and current limit is above 30 mA. PG is only for the BQ25619E, not the BQ25618E.
PSEL C5 2 DI Power source selection input. HIGH indicates 500-mA input current limit. LOW indicates 2.4-A input current limit. Once the device gets into host mode, the host can program a different input current limit to the IINDPM register.
QON D4 12 DI BATFET enable/reset control input. When the BATFET is in ship mode, a logic LOW of tSHIPMODE duration turns on BATFET to exit ship mode. When the BATFET is not in ship mode, a logic LOW of tQON_RST (minimum 8 s) duration resets SYS (system power) by turning BATFET off for tBATFET_RST (minimum 250 ms) and then re-enables BATFET to provide full system power reset. The host chooses the BATFET reset function with VBUS unplug or not through I2C bit BATFET_RST_WVBUS. The pin is pulled up to VBAT through 200 kΩ to maintain default HIGH logic during ship mode. It has an internal clamp to 6.5 V.
REGN C4 22 P PWM low side driver positive supply output. Internally, REGN is connected to the anode of the boot-strap diode. Connect a 4.7-μF (10-V rating) ceramic capacitor from REGN to analog GND. The capacitor should be placed close to the IC.
SCL F5 5 DI I2C interface clock. Connect SCL to the logic rail through a 10-kΩ resistor.
SDA E4 6 DIO I2C interface data. Connect SDA to the logic rail through a 10-kΩ resistor.
STAT E5 4 DO Open-drain interrupt output. Connect the STAT pin to a logic rail via 10-kΩ resistor. The STAT pin indicates charger status.
Charge in progress: LOW
Charge complete or charger in SLEEP Mode: HIGH
Charge suspend (fault response): Blink at 1 Hz
SW A2, B2 19, 20 P Switching node connecting to output inductor. Internally SW is connected to the source of the n-channel HSFET and the drain of the n-channel LSFET. Connect the 0.047-μF bootstrap capacitor from SW to BTST.
SYS C2, D2, E2, F2 15, 16 P Converter output connection point. The internal current sensing resistor is connected between SYS and BAT. Connect a 10 µF (min) closely to the SYS pin.
TS D3 11 AI Battery temperature qualification voltage input. Connect a negative temperature coefficient thermistor (NTC). Program temperature window with a resistor divider from REGN to TS to GND. Charge suspended when TS pin voltage is out of range. When TS pin is not used, connect a 10-kΩ resistor from REGN to TS and a 10-kΩ resistor from TS to GND or set TS_IGNORE to HIGH to ignore TS pin. It is recommended to use a 103AT-2 thermistor.
VAC A5 1 AI Input voltage sensing. This pin must be tied to VBUS.
VBUS A4, B4 24 P Charger input voltage. The internal n-channel reverse-blocking MOSFET (RBFET) is connected between VBUS and PMID with VBUS on source. Place a 1-μF ceramic capacitor from VBUS to GND and place it as close as possible to IC.
Thermal Pad N/A — P Ground reference for the device that is also the thermal pad used to conduct heat from the device. This connection serves two purposes. The first purpose is to provide an electrical ground connection for the device. The second purpose is to provide a low thermal-impedance path from the device die to the PCB. This pad should be tied externally to a ground plane.
AI = Analog input, AO = Analog Output, AIO = Analog input Output, DI = Digital input, DO = Digital Output, DIO = Digital input Output, P = Power