JAJSJY2B june   2021  – march 2023 TCA39306

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Definition of threshold voltage
      2. 8.1.2 Correct Device Set Up
      3. 8.1.3 Disconnecting a Responder from the Main Bus Using the EN Pin
      4. 8.1.4 Supporting Remote Board Insertion to Backplane with TCA39306
      5. 8.1.5 Switch Configuration
      6. 8.1.6 Controller on Side 1 or Side 2 of Device
      7. 8.1.7 LDO and TCA39306 Concerns
      8. 8.1.8 Current Limiting Resistance on VREF2
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable (EN) Pin
      2. 8.3.2 Voltage Translation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 General Applications of I2C
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Bidirectional Voltage Translation
        2. 9.2.2.2 Sizing Pullup Resistors
        3. 9.2.2.3 Bandwidth
      3. 9.2.3 Application Curve
    3. 9.3 Systems Examples: I3C Usage Considerations
      1. 9.3.1 I3C Bus Switching
      2. 9.3.2 I3C Bus Voltage Translation
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 サポート・リソース
    3. 10.3 Trademarks
    4. 10.4 静電気放電に関する注意事項
    5. 10.5 用語集
  11. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VI/O Input-output voltage SCL1, SDA1, SCL2, SDA2 0 5.5 V
VREF1(1) Reference Voltage 0 5.5 V
VREF2(1) Reference Voltage 0 5.5 V
EN-Switch(2) Switch mode enable voltage (Switch mode enable voltage) 1.5 5.5 V
EN Enable input voltage 0 5.5 V
IPASS Pass switch current 64 mA
TA Ambient temperature –40 125 °C
To support translation, VREF1 supports 0.85 V to VREF2 - 0.6 V. VREF2 must be between VREF1 + 0.6 V to 5.5 V. See Typical Application for more information.
To support switching, VREF1 and VREF2 Do not need to be connected. EN pin should use a voltage not less than 1.5V when the switch mode is to be enabled. Enabled voltage on this pin should be equal to 1.5V or I/O supply voltage, whichever is higher.