JAJSKH5A April 2022 – May 2024 TUSB1142
PRODUCTION DATA
The TUSB1142 has 4-level inputs pins that are used to control the receiver equalization gain, transmitter voltage swing, and place TUSB1142 into different modes of operation. These 4-level inputs utilize a resistor divider to help set the 4 valid levels and provide a wider range of control settings. There are internal pullup and pulldown resistors. These resistors, together with the external resistor connection combine to achieve the desired voltage level.
| LEVEL | SETTINGS |
|---|---|
| 0 | Tie 1-kΩ 5% to GND. |
| R | Tie 20-kΩ 5% to GND. |
| F | Float (leave pin open) |
| 1 | Tie 1-kΩ 5% to VCC. |
All 4-level inputs are latched after the rising edge of EN pin. After these pins are sampled, the internal pullup and pulldown resistors will be isolated in order to save power.