JAJSKK6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
DCM operation only happens in auto mode, when the load current is lower than half of the CCM inductor current ripple, and peak current is higher than IPEAK-MIN. There is no DCM in FPWM mode. DCM is also known as diode emulation mode. The LS FET is turned off when the inductor current ramps to 0 A. DCM has the same switching frequency as CCM, which is set by the RT pin. Duty cycle and peak current reduces with lighter load in DCM. DCM is more efficient than FPWM under the same condition, because of lower switching losses and lower conduction losses. When the peak current reduces to IPEAK_MIN at lighter load, the TPS7H4010-SEP operates in PFM mode.