JAJSKU5A December 2020 – June 2021 TLV320ADC5120
PRODUCTION DATA
Figure 8-53 shows the magnitude response and Figure 8-54 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 29.4 kHz to 32 kHz. Table 8-40 lists the specifications for a decimation filter with a 29.4-kHz to 32-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.457 × fS | –0.04 | 0.04 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS onwards | 88.3 | dB | ||
Group delay or latency | Frequency range is 0 to 0.325 × fS | 5.2 | 1/fS | ||
Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.492 | 0.492 | 1/fS | |
Phase deviation | Frequency range is 0 to 0.325 × fS | –9.5 | 13.5 | Degrees |