JAJSL17C October 2015 – February 2021 TPS61193
PRODUCTION DATA
TPS61193 controls the brightness of the display with conventional PWM. Output PWM directly follows the input PWM. Input PWM frequency can be in the range of 100 Hz to 20 kHz.