JAJSL32A August 2021 – December 2021 AMC1350
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD1 | High-side power-supply | VDD1 to GND1 | 3 | 5 | 5.5 | V |
| VDD2 | Low-side power-supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Input voltage before clipping output | VIN = VINP – VINN | ±6.25 | V | ||
| VFSR | Specified linear full-scale voltage | VIN = VINP – VINN | –5 | 5 | V | |
| VCM | Operating common-mode input voltage | –4 | 4 | V | ||
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
| OUTP to OUTN | 250 | |||||
| RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –55 | 125 | °C | ||
| Specified ambient temperature | –40 | 125 | ||||