JAJSL36A May 2021 – September 2021 AMC1411
PRODUCTION DATA
VDE | UL |
---|---|
Certified according to DIN VDE V 0884-11 (VDE V 0884-11): 2017-01, DIN EN 60950-1 (VDE 0805 Teil 1): 2014-08, and DIN EN 60065 (VDE 0860): 2005-11 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
Reinforced insulation | Single protection |
Certificate number: pending | File number: E181974 |