JAJSL67B June 2021 – February 2025 LM25148-Q1
PRODUCTION DATA
Figure 9-28 shows the schematic diagram of a dual-phase synchronous buck regulator with output voltage of 3.3 V and a rated load current of 20 A. In this example, the target half-load and full-load efficiencies are 95% and 92%, respectively, based on a nominal input voltage of 12 V that ranges from 4 V to 36 V. The switching frequency is set at 400 kHz by resistors RRT1 and RRT2.
A design with three or more phases is feasible when appropriately added phase-shifted clock signals are available. For example, a 4-phase design requires four LM25148-Q1 controllers with 0°, 90°, 180° and 270° external SYNC signals to achieve the excellent phase separation of 360° divided by the total number of phases.