JAJSL87H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | IN voltage range | 3.5 | 12 | V |
| IN operating voltage range, Restricted by VDPM and VOVP | 4.45 | 6.45 | V | |
| IIN | Input current, IN pin | 1.0 | A | |
| IOUT | Current, OUT pin | 1.0 | A | |
| TJ | Junction temperature | 0 | 125 | °C |
| RPRE-TERM | Programs precharge and termination current thresholds | 1 | 10 | kΩ |
| RISET | Fast-charge current programming resistor | 0.540 | 49.9 | kΩ |
| RTS | 10-kΩ NTC thermistor range without entering BAT_EN or TTDM | 1.66 | 258 | kΩ |