JAJSLP7B May 2021 – April 2022 TPS25946
PRODUCTION DATA
The TPS25946xx allows the user to implement Overvoltage Lockout to protect the load from input overvoltage conditions. The OVLO comparator on the OVLO pin allows the Overvoltage Protection threshold to be adjusted to a user defined value. After the voltage at the OVLO pin crosses the OVLO rising threshold VOV(R), the device turns off the power to the output. Thereafter, the devices wait for the voltage at the OVLO pin to fall below the OVLO falling threshold VOV(F) before the output power is turned ON again. The rising and falling thresholds are slightly different to provide hysterisis. The Figure 8-4 and Equation 2 show how a resistor divider can be used to set the OVLO set point for a given voltage supply.
Figure 8-4 Adjustable Overvoltage
Protection
Figure 8-5 TPS25946xx Overvoltage Lockout
and Recovery