JAJSLU5B December 2021 – August 2024 TPS63901
PRODUCTION DATA
| Pin | Type | Description | |
|---|---|---|---|
| Name | No. | ||
|
LX1 |
A1 |
— |
Switching node of the buck stage |
| VIN |
A2 |
— | Supply voltage |
| EN |
A3 |
I | Device enable. A high level applied to this pin enables the device and a low level disables it. It must not be left open. |
|
GND |
B1,C1 |
— | Ground |
| CFG1 |
B2 |
I | Configuration pin 1. Connect a resistor between this pin and ground to set VO(2) and input current limit. Must not be left open. |
| SEL |
B3 |
I | Output voltage select. Selects VO(2) when a high level is applied to this pin. Selects VO(1) when a low level is applied to this pin. It must not be left open. |
| VOUT |
C2,D2 |
— | Output voltage. The C2 and D2 pins must be connected together. |
| CFG2 |
C3 |
I | Configuration pin 2. Connect a resistor between this pin and ground to set VO(2) and input current limit. Must not be left open. |
| LX2 |
D1 |
— | Switching node of the boost stage |
| CFG3 | D3 | I | Configuration pin 3. Connect a resistor between this pin and ground to set VO(1). Must not be left open. |