JAJSLW9B May 2020 – January 2023 BQ25798
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| VBUS voltage range | 5 V to 20 V |
| PV panel voltage | VOC = 10 VMPP = 8 V |
| Secondary adapter voltage range | 5 V to 20 V |
| Input current limit (IINDPM[8:0]) | 3.0 A |
| Fast charge current limit (ICHG[8:0]) | 3.0 A |
| Backup mode voltage (VOTG[10:0]) | 12.0 V |
| Battery regulation voltage (VREG[10:0]) | 8.4 V |
| Enable MPPT (EN_MPPT[0]) | 1 |
| VOC measure internval (VOC_RATE[1:0]) | 2 min |
| VOC measure delay (VOC_DLY[1:0]) | 300 ms |
| VOC percent for MPP (VOC_PCT[2:0]) | 0.8125 |