JAJSLX3K September 2011 – August 2022 BQ294502 , BQ294504 , BQ294506 , BQ294512 , BQ294522 , BQ294524 , BQ294532 , BQ294533 , BQ294534 , BQ294582 , BQ294592
PRODUCTION DATA
| TA | PART NUMBER | OVP (V) | DELAY TIME (s) |
|---|---|---|---|
| –40°C to +110°C | BQ294502 | 4.35 | 4 |
| BQ294504 | 4.35 | 6.5 | |
| BQ294506 | 4.38 | 4 | |
| BQ294512 | 4.4 | 4 | |
| BQ294522 | 4.45 | 4 | |
| BQ294524 | 4.45 | 6.5 | |
| BQ294532 | 4.5 | 4 | |
| BQ294533 | 4.5 | 6.5 | |
| BQ294534 | 4.55 | 4 | |
| BQ294582 | 4.225 | 4 | |
| BQ294592 | 4.3 | 4 |