JAJSM48B may 2021 – march 2023 CC2652R7
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Operating ambient temperature(1)(3) | –40 | 105 | °C | |
| Operating junction temperaturehrefhref | –40 | 115 | °C | |
| Operating supply voltage (VDDS and VDDR), external regulator mode | For operation in 1.8-V systems (VDDS and VDDR pins connected on PCB, internal DC-DC cannot be used) |
1.7 | 1.95 | V |
| Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
| Rising supply voltage slew rate | 0 | 100 | mV/µs | |
| Falling supply voltage slew rate(2) | 0 | 20 | mV/µs | |