JAJSMC5A June 2020 – August 2024 CD54HCT125 , CD74HCT125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –55°C to 125°C | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = –20 µA | 4.5 V | 4.4 | 4.4 | 4.4 | V | ||||||
| IOH = –4 mA | 4.5 V | 3.98 | 3.84 | 3.7 | ||||||||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | ||||||
| IOL = 4 mA | 4.5 V | 0.26 | 0.33 | 0.4 | ||||||||||
| II | Input leakage current | VI = VCC and GND | IO = 0 | 5.5 V | ±0.1 | ±1 | ±1 | µA | ||||||
| IOZ | Three-state leakage current | VI = VIH or VIL | 5.5 V | ±0.5 | ±5 | ±10 | µA | |||||||
| ICC | Supply current | VI = VCC or GND | IO = 0 | 5.5 V |
8 | 80 | 160 | µA | ||||||
| ΔICC(1) | Additional Quiescent Device Current Per Input Pin. | VI = VCC – 2.1 | 4.5 V to 5.5 V | 100 | 360 | 450 | 490 | µA | ||||||
| Ci | Input capacitance | 10 | 10 | 10 | pF | |||||||||
| Co | Three-state output capacitance | 20 | 20 | 20 | pF | |||||||||