at TA = 25°C, VS = ±15 V,
RF = 348 Ω, G = +1 and RL = 2 kΩ (unless otherwise
noted)

| VO = 3 VRMS, differential
input and output |
Figure 6-1 THD +
Noise vs Frequency
| f =
1 kHz, differential input and output |
Figure 6-3 THD +
Noise vs Output Voltage
| SMPTE 4:1: 60 Hz, 7 kHz; DIN 4:1: 250 Hz, 8 kHz,
differential input and output |
Figure 6-5 Intermodulation Distortion vs Output Voltage
Figure 6-7 Voltage Noise vs Frequency
Figure 6-9 Output Voltage vs Differential Load Resistance
| VO = 3 VRMS, single-ended
input to differential output |
Figure 6-2 THD +
Noise vs Frequency
| f =
1 kHz; single-ended input to differential output |
Figure 6-4 THD +
Noise vs Output Voltage
| SMPTE 4:1: 60 Hz, 7 kHz; DIN 4:1: 250 Hz, 8 kHz,
differential input and output |
Figure 6-6 Intermodulation Distortion vs Output Voltage
Figure 6-8 Current Noise vs Frequency
Figure 6-10 Output Impedance vs Frequency