JAJSMH6E July   2021  – August 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP

PRODMIX  

  1.   1
  2. 特長
  3. アプリケーション
  4. 説明
  5. Revision History
  6. Device Comparison Table
  7. Device Options
  8. Pin Configuration and Functions
  9. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics: All Devices
    6. 8.6  Electrical Characteristics: TPS7H5001-SP
    7. 8.7  Electrical Characteristics: TPS7H5002-SP
    8. 8.8  Electrical Characteristics: TPS7H5003-SP
    9. 8.9  Electrical Characteristics: TPS7H5004-SP
    10. 8.10 Typical Characteristics
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  VIN and VLDO
      2. 9.3.2  Start-Up
      3. 9.3.3  Enable and Undervoltage Lockout (UVLO)
      4. 9.3.4  Voltage Reference
      5. 9.3.5  Error Amplifier
      6. 9.3.6  Output Voltage Programming
      7. 9.3.7  Soft Start (SS)
      8. 9.3.8  Switching Frequency and External Synchronization
        1. 9.3.8.1 Internal Oscillator Mode
        2. 9.3.8.2 External Synchronization Mode
        3. 9.3.8.3 Primary-Secondary Mode
      9. 9.3.9  Primary Switching Outputs (OUTA/OUTB)
      10. 9.3.10 Synchronous Rectifier Outputs (SRA and SRB)
      11. 9.3.11 Dead Time and Leading Edge Blank Time Programmability (PS, SP, and LEB)
      12. 9.3.12 Pulse Skipping
      13. 9.3.13 Duty Cycle Programmability
      14. 9.3.14 Current Sense and PWM Generation (CS_ILIM)
      15. 9.3.15 Hiccup Mode Operation (HICC)
      16. 9.3.16 External Fault Protection (FAULT)
      17. 9.3.17 Slope Compensation (RSC)
      18. 9.3.18 Frequency Compensation
      19. 9.3.19 Thermal Shutdown
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1  Switching Frequency
        2. 10.2.2.2  Output Voltage Programming Resistors
        3. 10.2.2.3  Dead Time
        4. 10.2.2.4  Leading Edge Blank Time
        5. 10.2.2.5  Soft-Start Capacitor
        6. 10.2.2.6  Transformer
        7. 10.2.2.7  Main Switching FETs
        8. 10.2.2.8  Synchronous Rectificier FETs
        9. 10.2.2.9  RCD Clamp
        10. 10.2.2.10 Output Inductor
        11. 10.2.2.11 Output Capacitance and Filter
        12. 10.2.2.12 Sense Resistor
        13. 10.2.2.13 Hiccup Capacitor
        14. 10.2.2.14 Frequency Compensation Components
        15. 10.2.2.15 Slope Compensation Resistor
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  13. 12Mechanical, Packaging, and Orderable Information

Frequency Compensation

Since the TPS7H500x-SP uses a transconductance error amplifier (OTA), either Type 2A or Type 2B frequency compensation can be applied. The primary difference between the two compensation schemes is that Type 2A has an additional capacitor CHF in parallel with RCOMP and CCOMP in order to provide high-frequency noise attenuation. These components will be connected between the COMP pin of the controller, which is the OTA output, and AVSS.

GUID-20220104-SS0I-9TSM-DMLS-ZGDSHRBMVXDM-low.svg Figure 9-17 TPS7H500x-SP Frequency Compensation Options

For any of the topologies supported by the TPS7H500x-SP, the following procedure and equations can be used to select the compensation components. All parameters in the equations are in standard units unless otherwise indicated (that is, H for inductance, F for capacitance, Hz for frequency, and so on).

  1. Select the desired crossover frequency (fc) for the converter.
  2. Calculate RCOMP based on the selected crossover frequency fc.

  1. Equation 19. GUID-20210113-CA0I-WDGV-92ZQ-VBT12K9LTSDP-low.svg

    where:

    • gmea is the error amplifier transconductance of 1800 × 10-6 A/V (typical)
    • VREF is the 0.613 V reference voltage (typical)
    • gmPS is the power stage transconductance (see Equation 23)

  2. Calculate CCOMP to place compensation zero at the location of the power stage dominant pole.
    Equation 20. GUID-20210113-CA0I-7H0Q-NXWS-H7RKGSMS97L6-low.svg
  3. Determine the output capacitor ESR zero location (optional).
    Equation 21. GUID-20210113-CA0I-9LM0-9GV4-CGQKSRG4TVCS-low.svg
  4. Select the capacitor CHF to provide a high frequency pole to compensate for the ESR zero (optional).
    Equation 22. GUID-20210113-CA0I-6DLC-N4DR-H3KRVP1DZXMS-low.svg

For different power converter topologies, the primary change to the compensation selection procedure will be the determination of the power stage transconductance gmPS. The power stage transconductance can be calculated as shown in Equation 23.

Equation 23. GUID-20210617-CA0I-ZP7V-4P0T-5V1ND2RDFN2V-low.svg
where:
  • NP is the number of primary turns on the main power transformer (set to 1 if no transformer is used)
  • NS is the number of secondary turns on the main power transformer (set to 1 if no transformer is used)
  • NCSP is the number of primary turns on the current sense transformer (set to 1 if no transformer is used)
  • NCSS is the number of secondary turns of the current sense transformer (set to 1 if no transformer is used)
  • RCS is the selected value of the current sense resistor
  • CCSR is the ratio to COMP of CS_ILIM

Note that for the TPS7H500x-SP controllers, the sensed current waveform is compared to the voltage at COMP divided down by the factor CCSR at the PWM comparator, which is accounted for in the denominator of the equation. For buck converters, all turns for the main power transformer can be set equal to 1 and the equation still applies.