JAJSMK4A February 2017 – May 2021 CC3120
PRODUCTION DATA
PIN NAME | DESCRIPTION |
---|---|
FLASH_SPI_CLK | Clock (up to 20 MHz) CC3120R device to serial Flash |
FLASH_SPI_CS | CS signal from CC3120R device to serial Flash |
FLASH_SPI_MISO | Data from serial Flash to CC3120R device |
FLASH_SPI_MOSI | Data from CC3120R device to serial Flash |