JAJSML9K April 2006 – December 2024 LP2950 , LP2951
PRODUCTION DATA
These devices can be placed in shutdown mode with a logic high at the SHUTDOWN pin. Return the logic level low to restore operation or tie SHUTDOWN to ground if the feature is not being used.