JAJSMO2A May 2021 – December 2021
PRODUCTION DATA
An internal LDO provides power for the integrated CAN transceiver. While in sleep mode the LDO is disabled. Once the device leaves sleep mode and enters other active modes the LDO is enabled for normal operation. This pin requires a 10 μF external capacitor as close to the pin as possible.