JAJSMT4C February 2020 – December 2024 CC3230S , CC3230SF
PRODUCTION DATA
| PARAMETER NUMBER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| T2 | tLP | Clock low period | See (1) | System clock | |
| T3 | tSRT | SCL/SDA rise time | See (2) | ns | |
| T4 | tDH | Data hold time | N/A | ||
| T5 | tSFT | SCL/SDA fall time | 3 | ns | |
| T6 | tHT | Clock high time | See (1) | System clock | |
| T7 | tDS | Data setup time | tLP/2 | System clock | |
| T8 | tSCSR | Start condition setup time | 36 | System clock | |
| T9 | tSCS | Stop condition setup time | 24 | System clock | |