JAJSMT4C February 2020 – December 2024 CC3230S , CC3230SF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| CIN | Pin capacitance | 4 | pF | |||||
| VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5V | V | ||||
| VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
| IIH | High-level input current | 5 | nA | |||||
| IIL | Low-level input current | 5 | nA | |||||
| VOH | High-level output voltage | IL = 2mA; configured I/O drive
strength = 2mA; 2.4V ≤ VDD < 3.6V | VDD × 0.8 | V | ||||
| IL = 4mA; configured I/O drive
strength = 4mA; 2.4V ≤ VDD < 3.6V | VDD × 0.7 | |||||||
| IL = 6mA; configured I/O drive
strength = 6mA; 2.4V ≤ VDD < 3.6V | VDD × 0.7 | |||||||
| IL = 2mA; configured I/O drive
strength = 2mA; 2.1V ≤ VDD < 2.4V | VDD × 0.75 | |||||||
| VOL | Low-level output voltage | IL = 2mA; configured
I/O drive strength = 2mA; 2.4V ≤ VDD < 3.6V | VDD × 0.2 | V | ||||
| IL = 4mA; configured I/O drive
strength = 4mA; 2.4V ≤ VDD < 3.6V | VDD × 0.2 | |||||||
| IL = 6mA; configured I/O drive
strength = 6mA; 2.4V ≤ VDD < 3.6V | VDD × 0.2 | |||||||
| IL = 2mA; configured I/O drive
strength = 2mA; 2.1V ≤ VDD < 2.4V | VDD × 0.25 | |||||||
| IOH | High-level source current | 2mA drive | 2 | mA | ||||
| 4mA drive | 4 | |||||||
| 6mA drive | 6 | |||||||
| IOL | Low-level sink current | 2mA drive | 2 | mA | ||||
| 4mA drive | 4 | |||||||
| 6mA drive | 6 | |||||||