JAJSMX1B September 2021 – March 2022 LM74720-Q1
PRODUCTION DATA
Place a minimum of a 1-μF capacitor across drain of the FET to GND (C2) and across CAP pin of LM74720- Q1 to drain of the FET (C3). Use a 100-μH inductor (L1) with saturation current rating > 175 mA. Example: XPL2010-104ML from coil craft.