JAJSN18A May 2024 – December 2024 TLV4H290-SEP , TLV4H390-SEP
PRODUCTION DATA
Figure 8-17 Zero Crossing DetectorA voltage divider of R4 and R5 establishes a reference voltage V1 at the non-inverting input. By making the series resistance of R1 and R2 equal to R5, the comparator switches when VIN = 0. Diode D1 imakes sure that V3 clamps near ground. The voltage divider of R2 and R3 then prevents V2 from going below ground. A small amount of hysteresis is setup to ensure rapid output voltage transitions.