JAJSN43A December 2021 – September 2022 TPS7A21
PRODUCTION DATA
Table 7-1 shows the conditions that lead to the different modes of operation. See the Section 6.5 table for parameter values.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| VIN | VEN | IOUT | TJ | |
| Normal operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN ≥ VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
| Dropout operation | VIN(min) < VIN < VOUT(nom) + VDO | VEN ≥ VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
| Disabled (any true condition disables the device) |
VIN < VUVLO | VEN ≤ VEN(LOW) | Not applicable | TJ ≥ TSD(shutdown) |