JAJSNA4A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | EQ_OVERRIDE | Reserved | FLIP_SEL | Reserved | CTLSEL | |
| R | R | R/W | R/W | R/W | R/W | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | Reserved. | R | 00 | Reserved. |
| 4 | EQ_OVERRIDE | R/W | 0 | Setting this field allows
software to use EQ settings from registers instead of value sample
from pins. 0: EQ settings based on sampled state of the EQ pins (SSEQ[1:0], EQ[1:0]). 1: EQ settings based on programmed value of each of the EQ registers |
| 3 | Reserved | R/W | 0 | Reserved |
| 2 | FLIP_SEL | R/W | 0 | FLIP_SEL. 0: Normal orientation 1: Flip orientation |
| 1 | Reserved | R/W | 0 | Reserved |
| 0 | CTLSEL | R/W | 1 | 0: Disabled. All RX and TX
are disabled. 1: USB3.1 enabled. (Default) |