JAJSNM7A December 2021 – August 2022 REF35
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | |||||||
Output voltage accuracy | TA = 25℃ | –0.05 | 0.05 | % | |||
Output voltage temperature coefficient | –40℃ ≤ TA ≤ 105℃ | 12 | ppm/℃ | ||||
LINE AND LOAD REGULATION | |||||||
ΔVREF/ΔVIN | Line regulation | VREF < 2.5 V; VIN = VREF + VDO to VINMAX; –40℃ ≤ TA ≤ 105℃ | 40 | 160 | ppm/V | ||
VREF ≥ 2.5 V; VIN = VREF + VDO to VINMAX; –40℃ ≤ TA ≤ 105℃ | 40 | 120 | ppm/V | ||||
ΔVREF/ΔIL | Load regulation | IL = 0 mA to 10 mA, VIN = VREF + VDO |
Source | 20 | 60 | ppm/mA | |
IL = 0 mA to 5 mA, VIN = VREF + VDO |
Sink | 40 | 350 | ppm/mA | |||
POWER SUPPLY | |||||||
VIN | Input voltage (1) | VREF + VDO | 6 | V | |||
IQ | Quiescent current | Active mode | TA = 25℃ | 0.65 | 0.9 | µA | |
–40℃ ≤ TA ≤ 85℃ | 1.3 | ||||||
–40℃ ≤ TA ≤ 125℃ | 2.6 | ||||||
Shutdown mode | TA = 25℃ | 0.1 | |||||
–40℃ ≤ TA ≤ 125℃ | 0.5 | ||||||
VEN | Enable pin voltage | Active mode (EN = 1 or Float) | 0.7 x VIN | V | |||
Shutdown mode (EN = 0) | 0.3 x VIN | ||||||
IEN | Enable pin current | VEN = VIN | 0.05 | 0.1 | uA | ||
VDO | Dropout voltage | IL = 5 mA | 120 | mV | |||
IL = 10 mA | 250 | ||||||
ISC | Short circuit current, Sourcing | VREF = 0 V, TA = 25℃ | 33 | mA | |||
ISC | Short circuit current, Sinking | VREF = VIN V, TA = 25℃ | 21 | mA | |||
TURN-ON TIME | |||||||
tON | Turn-on time (2) | 0.1% settling, CL = 1 µF, VREF = 2.5 V | 2 | ms | |||
NOISE | |||||||
en | Output voltage noise | ƒ = 10 Hz to 1 kHz, CL = 1 µF | 0.7 | ppmrms | |||
enp-p | Low-frequency noise | ƒ = 0.1 Hz to 10 Hz, VREF ≥ 2.5 V | 3.8 | ppmp-p | |||
ƒ = 0.1 Hz to 10 Hz, VREF < 2.5 V | 3.3 | ppmp-p | |||||
HYSTERESIS AND LONG-TERM STABILITY | |||||||
Long-term stability | 0 to 1000h at 35°C | 40 | ppm | ||||
Output voltage hysteresis | 25°C, –40°C, 105°C, 25°C (cycle 1) | 70 | ppm | ||||
Output voltage hysteresis | 25°C, –40°C, 105°C, 25°C (cycle 2) | 20 | ppm | ||||
Output voltage hysteresis | 25°C, –40°C, 85°C, 25°C (cycle 1) | 50 | ppm | ||||
Output voltage hysteresis | 25°C, –40°C, 85°C, 25°C (cycle 2) | 13 | ppm | ||||
STABLE CAPACITANCE RANGE | |||||||
Input capacitor range | 0.1 | µF | |||||
Output capacitor range (3) | 0.1 | 10 | µF |