JAJSOB3E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | HC types | 2 | 6 | V |
| HCT types | 4.5 | 5.5 | |||
| VI, VO | Input or output voltage | 0 | VCC | V | |
| Input rise and fall time | 2 V | 1000 | ns | ||
| 4.5 V | 500 | ||||
| 6 V | 400 | ||||
| TA | Temperature range | –55 | 125 | ℃ | |