JAJSOG7A January 2024 – December 2024 TPS4810-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Pins | VS, CS+, CS– to GND | –65 | 100 | V |
| SRC to GND | –65 | 100 | ||
| G1PU, G1PD, G2, BST to SRC | –0.3 | 19 | ||
| ISCP, TMR, SCP_TEST to GND | –0.3 | 5.5 | ||
| EN/UVLO, INP1, INP2, CS_SEL, V(VS) > 0 V | –1 | 70 | ||
| EN/UVLO, INP1, INP2, CS_SEL, V(VS) ≤ 0 V | V(VS) | (70 + V(VS)) | ||
| CS+ to CS– | –1 | 100 | V | |
| FLT to GND | –1 | 20 | V | |
| Sink current | I(FLT) | 10 | mA | |
| I(CS+), I(CS–), 1msec | –100 | 100 | mA | |
| Output Pins | G1PU, G1PD, G2, BST to GND | –65 | 112 | V |
| Operating junction temperature, Tj(2) | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | ||