JAJSOL7I December 2003 – March 2024 SN74AVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2V | VCCB = 1.5V ± 0.1V |
VCCB = 1.8V ± 0.15V |
VCCB = 2.5V ± 0.2V |
VCCB = 3.3V ± 0.3V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.7 | 0.6 | 5.3 | 0.5 | 5 | 0.4 | 3.9 | 0.4 | 3.4 | ns |
tPHL | 2.7 | 0.6 | 5.3 | 0.5 | 5 | 0.4 | 3.9 | 0.4 | 3.4 | |||
tPLH | B | A | 2.3 | 0.5 | 5.2 | 0.4 | 5 | 0.3 | 4.6 | 0.2 | 4.4 | ns |
tPHL | 2.3 | 0.5 | 5.2 | 0.4 | 5 | 0.3 | 4.6 | 0.2 | 4.4 | |||
tPHZ | DIR | A | 3.8 | 1.6 | 5.9 | 1.6 | 5.9 | 1.6 | 5.9 | 0.5 | 6 | ns |
tPLZ | 3.8 | 1.6 | 5.9 | 1.6 | 5.9 | 1.6 | 5.9 | 0.5 | 6 | |||
tPHZ | DIR | B | 5 | 1.8 | 7.7 | 1.4 | 6.8 | 1 | 4.4 | 1.4 | 5.3 | ns |
tPLZ | 5 | 1.8 | 7.7 | 1.4 | 6.8 | 1 | 4.4 | 1.4 | 5.3 | |||
tPZH (1) | DIR | A | 7.3 | 12.9 | 11.8 | 9 | 8.7 | ns | ||||
tPZL (1) | 7.3 | 12.9 | 11.8 | 9 | 8.7 | |||||||
tPZH (1) | DIR | B | 6.5 | 11.2 | 10.9 | 9.8 | 9.4 | ns | ||||
tPZL (1) | 6.5 | 11.2 | 10.9 | 9.8 | 9.4 |