JAJSOL7K December 2003 – February 2025 SN74AVC1T45
PRODUCTION DATA
| PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| tPLH | A | B | 2.6 | 0.4 | 4.7 | 0.3 | 4.4 | 0.2 | 3.3 | 0.2 | 2.8 | ns | ||||||
| tPHL | 2.6 | 0.4 | 4.7 | 0.3 | 4.4 | 0.2 | 3.3 | 0.2 | 2.8 | |||||||||
| tPLH | B | A | 2.2 | 0.4 | 3.8 | 0.3 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | |||||||
| tPHL | 2.2 | 0.4 | 3.8 | 0.3 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | |||||||||
| tPHZ | DIR | A | 3.1 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | ns | ||||||
| tPLZ | 3.1 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | 1.3 | 4.3 | |||||||||
| tPHZ | DIR | B | 4 | 0.7 | 7.4 | 0.6 | 6.5 | 0.7 | 4 | 1.5 | 4.9 | |||||||
| tPLZ | 4 | 0.7 | 7.4 | 0.6 | 6.5 | 0.7 | 4 | 1.5 | 4.9 | |||||||||
| tPZH (1) | DIR | A | 6.2 | 11.2 | 9.9 | 7 | 6.7 | ns | ||||||||||
| tPZL (1) | 6.2 | 11.2 | 9.9 | 7 | 6.7 | |||||||||||||
| tPZH (1) | DIR | B | 5.7 | 8.9 | 8.5 | 7.2 | 6.8 | |||||||||||
| tPZL (1) | 5.7 | 8.9 | 8.5 | 7.2 | 6.8 | |||||||||||||