12 Revision History
Changes from Revision E (August 2024) to Revision F (January 2025)
- Added missing denominator in FormulaGo
- Updated Equation 22
Go
Changes from Revision D (August 2023) to Revision E (August 2024)
- Removed misleading sentence from MODE pin description: "If this function is not used, connect the pin to VCC or GND."Go
- Adjusted max parameter value for HB1 to SW1 and HB2 to SW2 from 7.8V to 6.4VGo
- Changed reference to PGND and fixed lower limit for LO1, LO2, to PGND (DC) from -5V to -0.3V Go
- Added HOx to SWx parameterGo
- Fixed title of Figure 6-20Go
- Updated description for the enter condition of Buck-Boost mode (Buck and Boost mode entry was swapped)Go
- Use upper case D for duty cycle Go
- Updated calculation of CSA/CSB filter to use minimum ontimeGo
- Aligned R_CFG setting 3 with value in Recommended Operating ConditionsGo
- Fixed link to Quickstart
CalculatorGo
Changes from Revision C (May 2023) to Revision D (August 2023)
- デバイスのステータスをカタログ リリースに更新。Go
- Adjusted min Vin and Iout for
design
exampleGo
- Changed RT/SYNC to RTGo
- Updated FB Pin Resistor table to show components with 3 digits
valuesGo
- Updated Inductor and Current Sense Resistor selection chapterGo
- Replaced "slope capacitor" with "slope resistor"Go
- Updated minimum Vin for UVLO Resistor calculationGo
- Added reference to MOSFET in schematicGo
- Added reference to MOSFET in schematicGo
- Adjusted components to updated design parametersGo
- Adjusted components to updated design parametersGo
Changes from Revision B (December 2022) to Revision C (May 2023)
- デバイスのステータスを「事前情報」から「量産データ」に変更Go
- Added Section for peak current sensorGo