JAJSOU3A March 2024 – September 2024 TPS1213-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tG1PU(INP_H) | INP Turn ON propogation Delay | INP ↑ to G1PU ↑, CL = 47 nF | 0.45 | 1.53 | µs | |
| tG1PD(INP_L) | INP Turn OFF propogation Delay | INP ↓ to G1PD ↓, CL = 47 nF | 0.29 | 0.6 | µs | |
| tG2_ON(LPM) | Active mode to LPM mode transition delay, G2 ON | LPM ↓ to G2 ↑ | 6.4 | µs | ||
| tG1_OFF(LPM) | Active mode to LPM mode transition delay, G1 OFF | LPM ↓, G2 ↑ (above V(G2_GOOD)) to G1 ↓, WAKE ↑, CL(G1) = 47 nF | 3.5 | µs | ||
| tG2(WAKE_LPM) | LPM Mode to Active mode transition delay with LPM trigger | LPM ↑ , G1 ↑ (above V(G1_GOOD)) to G2 ↓, WAKE ↓ , CL(G2) = 47 nF, V(LPM) = 0 V | 6.6 | µs | ||
| tG1(WAKE_LPM) | LPM Mode to Active mode transition delay with LPM trigger | LPM ↑ to G1 ↑, CL = 47 nF | 2 | 4.5 | 7.2 | µs |
| tG2(WAKE_LWU) | LPM Mode to Active mode transition delay (G2 OFF) during Load wakeup | V(CS+–CS-)↑ V(SCP/LWU) , G1 ↑ (above V(G1_GOOD)) to G2 ↓, WAKE ↓ , CL = 47 nF, V(LPM) = 0 V | 6.9 | µs | ||
| tG1(WAKE_LWU) | LPM Mode to Active mode transition delay (G1 ON) during Load wakeup | V(CS+–CS–)↑ V(SCP/LWU) to G1 ↑, CL = 47 nF, V(LPM) = 0 V | 3 | µs | ||
| tPD(EN_OFF) | EN Turn OFF Propogation Delay | EN ↓ to G1PD ↓, CL = 47 nF | 2.2 | 4.6 | 6 | µs |
| tPD(UVLO_OFF) | UVLO Turn OFF Propogation Delay | UVLO ↓ to G1PD ↓ and FLT ↓, CL = 47 nF | 2.8 | 4.2 | 6 | µs |
| tPD(VS_OFF) | PD Turn OFF delay during input supply (VS) interruption | VS ↓ (cross VPORF) to G1PD ↓, CL = 47 nF, INP = EN/UVLO = 2 V | 25 | 45.6 | 69.5 | µs |
| tPU(VS_ON) | PU Turn ON delay during input supply (VS) recovery | VS ↑ (cross VPORR) to PU ↑, CL = 47nF, INP = EN/UVLO = 2 V, V, V(BST–SRC) > V(BST_UVLOR) | 220 | 657 | µs | |
| tSC | Hard Short-circuit protection propogation delay | V(CS+–CS–)↑ V(SCP/LWU) to G1PD ↓, CL = 47 nF, C(TMR) = Open, LPM = 2 V | 4 | µs | ||
| tSC_PUS | Short-circuit protection propogation delay during power up with output short circuit | CTMR = Open | 10 | µs | ||
| tPD(FLT_SC) | FLT assertion delay during short circuit | V(CS+–CS–)↑ V(SCP/LWU) to FLT ↓, C(TMR) = Open | 10.5 | 15 | µs | |
| FISCP | ISCP Pulse current frequency | 1.18 | kHz | |||
| t(FLT_BSTUVLO) | FLT assertion delay during Gate Drive UVLO | V(BST–SRC) ↓ V(BST_UVLOF) to FLT ↓ | 28 | µs | ||
| t(FLT_BSTUVLO) | FLT de-assertion delay during Gate Drive UVLO | V(BST–SRC) ↑ V(BST_UVLOR) to FLT ↑ | 17 | µs | ||