JAJSP20 November 2024 TPD4S480
PRODUCTION DATA
Table 6-3 describes all of the functional modes for the TPD4S480. The "X" in the below table are "don't care" conditions, meaning any value can be present within the absolute maximum ratings of the data sheet and maintain that functional mode.
| Device Mode Table | Inputs | Outputs | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MODE | VPWR | C_CCx | C_SBUx | RPD_Gx | TJ | FLT | CC FETs | SBU FETs | VBUS_LV | EPR_BLK_G | |
| Normal Operating Conditions | Unpowered, no dead battery support | <UVLO | X | X | Grounded | X | High-Z | OFF | OFF | VBUS | Disabled |
| Unpowered, dead battery support | <UVLO | X | X | Shorted to C_CCx | X | High-Z | OFF | OFF | VBUS | Disabled | |
| Powered on, SPR mode | >UVLO | <OVP | <OVP | X, forced OFF | <TSD | High-Z | ON | ON | VBUS | Enabled | |
| Powered on, EPR mode | >UVLO | <OVP | <OVP | X, forced OFF | <TSD | High-Z | ON | ON | Divided VBUS | Disabled | |
| Fault Conditions | Thermal shutdown | >UVLO | X | X | X, forced OFF | >TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state |
| CC over voltage condition | >UVLO | >OVP | X | X, forced OFF | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state | |
| SBU over voltage condition | >UVLO | X | >OVP | X, forced OFF | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state | |
| IEC ESD generated over voltage condition(1) | >UVLO | X | X | RD ON if RPD_Gx is shorted to C_CCx | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains current EPR state | Maintains current EPR state | |