JAJSPA2D December 2022 – November 2024 INA351
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN– | 2 | I | Negative (inverting) input |
| IN+ | 3 | O | Positive (noninverting) input |
| OUT | 6 | — | Output |
| REF | 5 | — | Reference input. This pin internally connects to a reference buffer amplifier in G = 1, unity gain follower configuration. |
| GS | 1 | I |
Gain select – logic low (G = 10 for INA351ABS and G = 30 for INA351CDS) Gain select – logic high (G = 20 for INA351ABS and G = 50 for INA351CDS) Gain select – no connect (G = 20 for INA351ABS and G = 50 for INA351CDS) |
| SHDN | 8 | I |
Shutdown – logic high (device enabled) Shutdown – logic low (device disabled) Shutdown – no connect (device enabled) |
| V– | 4 | — | Negative supply |
| V+ | 7 | — | Positive supply |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN– | 2 | I | Negative (inverting) input |
| IN+ | 3 | O | Positive (noninverting) input |
| OUT | 7 | — | Output |
| REF | 6 | — | Reference input. This pin internally connects to a reference buffer amplifier in G = 1, unity gain follower configuration. |
| GS | 1 | I |
Gain select – logic low (G = 10 for INA351ABS and G = 30 for INA351CDS) Gain select – logic high (G = 20 for INA351ABS and G = 50 for INA351CDS) Gain select – no connect (G = 20 for INA351ABS and G = 50 for INA351CDS) |
| SHDN | 9 | I |
Shutdown – logic high (device enabled) Shutdown – logic low (device disabled) Shutdown – no connect (device enabled) |
| V– | 4 | — | Negative supply |
| V+ | 8 | — | Positive supply |
| NC | 5, 10 | — | No connect |