JAJSPM3D July 2010 – January 2023 TCA6424A
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCI | Supply voltage | 1.65 | 5.5 | V | |
| VCCP | Supply voltage | 1.65 | 5.5 | V | |
| VIH | High-level input voltage | SCL, SDA | 0.7 × VCCI | VCCI | V |
| RESET | 0.7 × VCCI | 5.5 | |||
| ADDR, P27–P00 | 0.7 × VCCP | 5.5 | |||
| VIL | Low-level input voltage | SCL, SDA, RESET | –0.5 | 0.3 × VCCI | V |
| ADDR, P27–P00 | –0.5 | 0.3 × VCCP | |||
| IOH | High-level output current | P27–P00 | 10 | mA | |
| IOL | Low-level output current | P27–P00 | 25 | mA | |
| TA | Operating free-air temperature | –40 | 85 | °C | |