JAJSQK5D June 2023 – November 2024 OPA2994 , OPA994
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | DBV | DCK | D | ||
| IN– | 4 | 3 | 2 | I | Inverting input |
| IN+ | 3 | 1 | 3 | I | Noninverting input |
| NC | — | — | 8 | — | Do not connect |
| NC | — | — | 1 | — | Do not connect |
| NC | — | — | 5 | — | Do not connect |
| OUT | 1 | 4 | 6 | O | Output |
| V– | 2 | 2 | 4 | — | Negative (lowest) power supply |
| V+ | 5 | 5 | 7 | — | Positive (highest) power supply |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN1+ | 3 | I | Noninverting input, channel 1 |
| IN1– | 2 | I | Inverting input, channel 1 |
| IN2+ | 5 | I | Noninverting input, channel 2 |
| IN2– | 6 | I | Inverting input, channel 2 |
| OUT1 | 1 | O | Output, channel 1 |
| OUT2 | 7 | O | Output, channel 2 |
| V+ | 8 | — | Positive (highest) power supply |
| V– | 4 | — | Negative (lowest) power supply |