JAJSQM6C June 2023 – February 2025 BQ25622E
PRODUCTION DATA
In battery-only mode, the BQ25622E disables the BATFET if VBAT falls below VBAT_UVLO, separating the system from the battery. I2C is disabled as well. Upon exit from the undervoltage lockout condition when either VBAT rises above VBAT_UVLOZ or VVBUS rises above VVBUS_UVLOZ, I2C will be re-enabled and the registers are reset to their POR values.