JAJSQM8E September 1998 – May 2024 SN74AHC08Q-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A or B | Y | CL = 15 pF | 4.3 | 5.9 | 1 | 7 | 1 | 7 | ns | |
| tPHL | 4.3 | 5.9 | 1 | 7 | 1 | 7 | |||||
| tPLH | A or B | Y | CL = 50 pF | 5.8 | 7.9 | 1 | 9 | 1 | 9 | ns | |
| tPHL | 5.8 | 7.9 | 1 | 9 | 1 | 9 | |||||