JAJSQP1K April   1999  – September 2024 SN74LV4040A

PRODMIX  

  1.   1
  2. 1 特長
  3. 2 概要
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Timing Requirements, VCC = 2.5 V ± 0.2 V
    7. 4.7  Timing Requirements, VCC = 3.3 V ± 0.3 V
    8. 4.8  Timing Requirements, VCC = 5 V ± 0.5 V
    9. 4.9  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    10. 4.10 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    11. 4.11 Switching Characteristics, VCC = 5 V ± 0.5 V
    12. 4.12 Noise Characteristics
    13. 4.13 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 ドキュメントの更新通知を受け取る方法
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

SN74LV4040A Load Circuit and Voltage
                    Waveforms
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr ≤ 3 ns,
and tf ≤ 3 ns.
The outputs are measured one at a time, with one input transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPHL and tPLH are the same as tpd.
All parameters and waveforms are not applicable to all devices.
Figure 5-1 Load Circuit and Voltage Waveforms