JAJSR95E February 2012 – September 2023 TPD1E10B09
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
IEC 61000-4-2 Contact Discharge | 20000 | |||
IEC 61000-4-2 Air-Gap Discharge | 20000 |