JAJSRL5C February 2019 – August 2024 TUSB2E22
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DPA, DNA, DPB, DNB, FS Driver Switching Characteristics | ||||||
| TFR | Rise Time (10% - 90%) | USB 2.0 Specification Figure 7-8; Figure 7-9 | 4 | 20 | ns | |
| TFF | Fall Time (10% - 90%) | USB 2.0 Specification Figure 7-8; Figure 7-9 | 4 | 20 | ns | |
| TFRFM | (TFR/TFM) | USB 2.0 Specification 7.1.2, Excluding the first transition from the Idle state | 90 | 111.1 | % | |
| DPA, DNA, DPB , DNB, LS Driver Switching Characteristics | ||||||
| TLR | Rise Time (10% - 90%) | USB 2.0 Specification Figure 7-8 | 75 | 300 | ns | |
| TLF | Fall Time (10% - 90%) | USB 2.0 Specification Figure 7-8 | 75 | 300 | ns | |
| eDP0, eDN0, eDP1, eDN1, HS Driver Switching Characteristics | ||||||
| TEHSRF_MM | Transmit rise/fall mismatch | eUSB2 Specification Section 7.2.1, Rise/fall mismatch = absolute delta of (rise – fall time) / (average of rise and fall time). |
25 | % | ||
| eDP0, eDN0, eDP1, eDN1, LS/FS Driver Switching Characteristics | ||||||
| TERF | Rise/Fall Time (10% - 90%) | eUSB2 Specification Section 7.2.1 | 2 | 6 | ns | |
| TERF_MM | Transmit rise/fall mismatch | eUSB2 Specification Section 7.2.1 | 25 | % | ||