JAJSRR5H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
The SN74AVC4T245 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCA accepts any supply voltage from 1.2V to 3.6V and VCCB accepts any supply voltage from 1.2V to 3.6V. The A port and B port are designed to track VCCA and VCCB respectively allowing for low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V and 3.3V voltage nodes.
The output-enable (OE) input circuit is designed so that VCCA supplies OE, and when the OE input is high, all outputs are placed in the high-impedance state. To put the outputs in the high-impedance state during power up or power down, the OE input pin must be tied to VCCA through a pullup resistor and must not be enabled until VCCA and VCCB are fully ramped and stable. The current-sinking capability of the driver determines the minimum value of the pullup resistor to VCCA.