JAJSSL2A March 2024 – December 2024 PGA849
PRODUCTION DATA
The PGA849 has a single functional mode and operates when the input-stage power supply is greater than ±4V (8V) and the output-stage power supply is greater than ±2.25V (4.5V); see also Section 6.3.