JAJSST5B June 2015 – December 2024 LV14540
PRODUCTION DATA
The LV14540 is a step-down DC-to-DC regulator. The device is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 5A. The following design procedure can be used to select components for the LV14540. This section presents a simplified discussion of the design process.