JAJST72A April 2024 – October 2024 UCC27614-Q1
PRODUCTION DATA
Many telecom and datacom isolated power modules employ synchronous rectification on the secondary side with center tap topology (as shown in UCC27614-Q1DSG Used to Drive Secondary Side Synchronous Rectifiers). The low-side driver UCC27614-Q1 can drive these synchronous rectifier MOSFETs as they are referenced to the output ground. These power modules are very power dense and the printed circuit board real estate is at a premium. These power modules may also have very high output current requirements and therefore either need very small Rds(on) MOSFETs or parallel multiple MOSFETs to achieve lower total Rds(on). In either case, the total get charge increases and therefore such applications need a gate driver with high drive current capability. UCC27614-Q1DSG fulfills all these requirements. The UCC27614-Q1DSG device is used in one such application of a 400-V to 12-V isolated DC-DC converter. Waveforms shown here are captured in this actual application power supply.
Figure 7-5 Synchronous Rectifier MOSFET VDS Rising
Edge Using UCC27614-Q1DSG
Figure 7-7 Input
and Output Voltage of Converter Using UCC27614-Q1DSG
Figure 7-6 Synchronous Rectifier MOSFET VDS Falling Edge Using
UCC27614-Q1DSG
Figure 7-8 Output Voltage and Current of a Converter Using UCC27614-Q1DSG