JAJSUE5A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
This design example uses the parameters listed in Table 8-1.
| PARAMETERS | VALUES |
|---|---|
| Input Signal | 0V to 3.3V |
| Mux Supply (VDD) | 3.3V |
| Op Amp Supply (V+/ V-) | ±3.3V |
| Mux I/O signal range | 0V to VDD (Rail to Rail) |
| Control logic thresholds | 2.31V up to 5.5V |